??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1014 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with vertical base
Bill of material
23330.1014 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1014
NG
Nominal size
4
D1
6.5 mm
D2
5.1 mm
AS
Clamping screw
M8 x 45 mm
B1
6 mm
B2
8 mm
B3
27 mm
H1
65.0 mm
H2
86 mm
H3
49.0 mm
H4
15.0 mm
H5MIN
H5 min.
14.5 mm
H5MAX
H5 max.
26 mm
H6
37.5 – 42.5 mm
H7
42.0 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
206 mm
L2
73 mm
L3
14 mm
L4
38.5 mm
L5
50 mm
L6
7.0 mm
L7
25.7 mm
L8
13.0 mm
F1
Holding force
1.8 kN
F2
Holding force
2.5 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
341 g
Embedded user actions